IESNA:LM-63-2002
[TEST]P1201959
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-760-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 5700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7950
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
802 833.4 891.6 957.4 1014.8 1065.4 1105.6 1132 1142.1 1152.1
1192.7 1227.9 1279.4 1388.7 1545.4 1731.7 1918.9 2100.7 2261.5 2392.2
2537.1 2670.3 2807.2 2935.8 3050.5 3089.1 3023.7 2863.3 2440.8 1572.6
573.8 209 109.7 60.7 32.7 9.6 0
802 838.9 898.7 963.7 1023.1 1071.3 1113.2 1138.3 1148.8 1158.4
1194.4 1227.5 1274.8 1374.1 1526.1 1707.9 1888.8 2075.6 2238.9 2387.2
2523.3 2677.8 2807.6 2936.6 3056.4 3110.4 3072.7 2926.6 2535.4 1699.9
651.7 228.7 120.6 65.8 34.8 11.7 0
802 833.8 890.4 954 1010.1 1058.7 1096.4 1121.1 1130.8 1134.9
1163 1200.7 1243 1322.6 1457.4 1627.9 1822.6 2019 2197.4 2343.2
2476.4 2625.5 2793 2958.4 3115.9 3242.8 3328.6 3323.6 3030.8 2231.8
1036.9 338.4 173.4 97.2 45.6 15.1 0
802 829.2 881.2 940.2 991.3 1035.7 1071.7 1093.5 1102.7 1105.6
1120.7 1160.9 1201.5 1248.9 1338.5 1468.3 1626.6 1804.2 1993.9 2187.4
2377.9 2576.5 2786.3 3017.4 3254.1 3439.2 3592 3752.4 3812.3 3319.4
2083.5 800.7 310.7 168.8 92.1 29.3 0
802 827.1 872.8 925.5 972.9 1014.3 1049.1 1071.7 1082.6 1088
1095.6 1122 1165.9 1202.4 1247.6 1325.5 1440.3 1581.8 1747.6 1943.2
2173.1 2432.8 2705 3020.8 3298.5 3572.8 3855 4197.6 4590.9 4678.4
3927.1 2415.2 1034.9 466.1 227.8 89.2 0
802 821.7 859.4 903.3 947.7 989.2 1024.4 1051.2 1066.7 1078
1086.8 1103.5 1137.5 1180.6 1216.6 1258.5 1328.4 1430.6 1569.7 1728
1909.3 2111.6 2335.2 2593.2 2888.9 3251.6 3682.5 4201 4910 5577.1
5543.2 4447.6 2641.4 1129.5 391.6 87.9 0
802 821.3 857.7 902.9 944.8 985.4 1021 1048.7 1065.4 1077.6
1086.4 1103.1 1134.9 1177.2 1214.9 1256 1320.5 1413 1552.5 1698.2
1885 2068.9 2288.3 2540 2838.6 3202.1 3633.5 4155.3 4866 5574.6
5559.6 4481.6 2694.6 1161.3 400.4 90 0
802 817.9 848.1 885.3 924.7 963.2 1000.9 1031.9 1053.3 1069.6
1085.9 1107.3 1131.2 1153.8 1185.2 1229.2 1279.9 1343.5 1439 1571.8
1734.7 1926.9 2158.1 2442 2777.5 3165.7 3593.7 4061.9 4625.6 5134.5
5047.4 4035.1 2398 947.3 283.1 56.1 0
802 815.8 837.2 868.2 902.9 938.9 976.6 1010.6 1038.6 1063.7
1088.5 1115.3 1137.5 1156.3 1180.2 1208.7 1256.4 1325.9 1433.5 1586.4
1789.5 2045.4 2346.5 2681.2 3027.1 3390.6 3768.4 4173.3 4577.5 4705.2
4295.2 3057.2 1436.9 505.5 201.4 79.6 0
802 810 824.6 846.8 875.3 907.5 943.6 977.1 1008 1038.6
1068.8 1098.9 1124.5 1148.3 1173.1 1201.1 1243.8 1314.2 1433.5 1609
1851.5 2148 2473.8 2811 3157.7 3512 3882.7 4217.3 4364.7 4078.3
3150.2 1581 476.2 201.9 118.5 59.9 0
802 808.3 817.5 834.7 856.9 884.1 913.4 944.8 975.4 1006.8
1040.7 1075.9 1111.1 1141.6 1175.6 1215.4 1274 1368.6 1512.3 1716.2
2011.1 2356.6 2759.5 3174.9 3611.7 3976.9 4276.8 4374.4 4099.6 3288
2048.3 811.6 243.3 100.5 48.6 15.9 0
802 805.8 813.3 828 849.7 871.9 900.8 930.6 960.3 989.6
1024 1061.2 1098.5 1132.4 1172.2 1216.6 1282.4 1372 1505.6 1698.2
1962.9 2299.6 2686.2 3080.7 3444.2 3723.5 3863.4 3777.6 3401.1 2587.3
1479.6 564.1 195.6 80 34.8 7.1 0
802 804.5 809.1 824.6 843.5 866.5 891.2 918 946.5 973.7
1004.7 1039.9 1073.4 1107.3 1143.7 1186.9 1239.6 1312.9 1408.8 1537.8
1722.9 1974.6 2275.8 2580.6 2836.1 2980.2 2956.7 2754.9 2389.7 1782
978.3 376.1 147 73.3 46.5 17.6 0
802 799.9 804.9 817.5 835.1 856.9 880.7 904.2 926.8 946.5
968.3 988.4 1006.8 1021.5 1027.7 1026.9 1016.8 998.4 975.4 953.6
933.5 925.1 925.1 908.4 840.5 709.9 542.8 393.7 293.2 227.4
182.6 150.8 124.8 98.8 65.3 27.6 0
802 797.8 802.4 817.1 836.3 857.7 880.7 903.3 925.1 938.9
945.6 943.6 935.2 916.8 887.4 848.9 802.4 751.3 696.9 634.9
574.6 516.4 460.7 409.2 362.3 325 291.9 267.6 244.6 220.3
190.6 161.2 128.2 94.6 57.4 26 0
802 795.3 803.3 818.3 838.9 861.9 888.3 912.6 927.2 933.1
926 908 885.3 856.4 825 788.2 742.5 691 635.3 576.7
518.9 464.9 417.5 377.3 341.7 312.4 287.7 273.5 255.5 232
202.7 162.9 126.1 89.6 51.9 26.8 0
802 794.9 803.7 822.1 844.3 871.5 898.7 917.6 926.4 925.1
915.1 900.4 874.9 840.1 799.9 759.3 716.1 666.3 611 554.5
502.1 458.6 419.6 386.1 355.6 328.3 312.4 297.8 298.2 300.3
280.6 245 217.8 169.2 117.3 78.3 0
802 797 807.9 827.5 855.6 882.4 903.8 920.5 926 924.7
916.3 898.3 868.2 831.3 788.2 742.9 686.8 626.5 567.9 515.5
471.1 433.9 402.5 375.2 348.4 324.6 304.5 328.3 374.4 394.9
384.5 367.7 352.6 284.8 228.2 162.1 0
802 797.4 810.8 834.2 861.1 889.1 909.2 921.4 925.1 924.3
916.8 899.6 871.1 835.1 782.7 722.4 652.1 585.9 522.2 473.2
428 393.7 365.2 342.6 320.4 291.1 303.2 333.4 348.9 341.7
323.3 322.1 280.2 229.1 193.9 137.8 0
802 797.8 812.9 838 867.3 893.3 911.7 922.2 926.4 925.1
917.6 902.5 880.3 844.3 787.3 712.8 630.3 551.6 483.3 427.2
381.5 349.7 327.1 308.2 278.5 273.1 289 307 301.1 284.4
271.4 258.4 211.5 173 146.2 103.4 0
802 798.2 814.6 840.9 872.8 897.5 916.3 927.2 932.7 931.4
922.6 910.5 888.3 847.2 784.4 702.7 610.6 518.9 441.4 386.6
348.9 322.1 302.4 282.7 257.1 264.3 278.9 287.3 278.1 307.4
282.3 252.1 189.3 152.9 126.1 77.5 0
802 799.9 815.4 841.8 871.5 899.2 918 928.9 935.2 935.6
929.3 918.4 897.1 857.7 793.6 709 611.9 516 436.4 381.9
346.8 320 299.9 278.5 253.8 261.3 275.6 283.9 274.3 304.9
282.3 229.9 183 151.2 125.6 60.7 0
